Specifications
| Body Material | Brass |
| Flow (Cv) | 12.5 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 115 AC with 50 Hz |
| Product Weight | 7.81 lbs |
| Kit Number | 302661 |
| Coil Class | FT |
| Coil Number | 238210-033-D |
| Min to Max Ambient Temperature | 32 - 125 °F |
| Min to Max Fluid Temperature | 32 - 180 °F |
| Orifice Size | 1 in |
| Watt Rating | 8.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1 X 1 3NC BRASS 8.1/F AC |
| Holding Current (VA) | 16 |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
