Add images and videos to help customers visualize the product.
ASCO™ 8316G044DC12/DCD
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 4.80 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/4 |
| Valve Actuation | Solenoid |
| Voltage | 12DC |
| Product Weight | 4.50 lbs |
| Kit Number | 314497 |
| Coil Class | FB |
| Coil Number | 238710-104-D |
| Min to Max Ambient Temperature | 32 - 104 °F |
| Orifice Size | 11/16 in |
| Watt Rating | 22.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/4 X 11/16 3NC BRASS 22.6/F DC |
| Mounting Direction | ANY |
