Add images and videos to help customers visualize the product.
ASCO™ 8317G053AC24/60D
Part Number:
Specifications
| Flow (Cv) | 0.15 |
| Valve Function | 3 way - 3/2 Normally Open |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 24 AC with 60 Hz |
| Product Weight | 1.70 lbs |
| Kit Number | 314464 |
| Coil Class | FT |
| Coil Number | 238610-005-D |
| Min to Max Ambient Temperature | 32 - 125 deg;F |
| Orifice Size | 3/32 in |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 3/32 3NO BRASS 10.1/F AC |
| Holding Current (VA) | 25 |
| Mounting Direction | ANY |
