Add images and videos to help customers visualize the product.
ASCO™ 8321G001AC24/60D
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 0.80 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Media | Air, Inert Gas, Water, Light Oil |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 24 AC with 60 Hz |
| Min to Max Operating Pressure (Air) | 10 - 200 PSI |
| Min to Max Operating Pressure (Water) | 10 - 200 PSI |
| Min to Max Operating Pressure (Light Oil) | 10 - 200 PSI |
| Product Weight | 2.01 lbs |
| Kit Number | 302925 |
| Coil Class | F |
| Coil Number | 238210-005-D |
| Min to Max Ambient Temperature | 32 - 125 deg;F |
| Min to Max Fluid Temperature | 32 - 180 °F |
| Orifice Size | 9/32 in |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 9/32 3NC BRASS 6.1/F AC |
| Holding Current (VA) | 16 |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
