Add images and videos to help customers visualize the product.
ASCO™ 8353G050DC24/DCD
Part Number:
Specifications
| Body Material | Aluminum |
| Flow (Cv) | 76.00 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 2 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 0.00 lbs |
| Kit Number | 316029 |
| Coil Class | FB |
| Coil Number | 238710-106-D |
| Min to Max Ambient Temperature | 0 - 185 deg;F |
| Orifice Size | 2 in |
| Watt Rating | 22.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 2 X 2 2NC 22.6/F DC |
| Mounting Direction | ANY |
