Add images and videos to help customers visualize the product.
ASCO™ 8353G059AC120/60D
Part Number:
Specifications
| Body Material | Aluminum |
| Flow (Cv) | 48.00 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1-1/2 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 316297 |
| Coil Class | FT |
| Coil Number | 238610-032-D |
| Orifice Size | 2 in |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1-1/2 X 2 2NC 10.1/F AC |
| Mounting Direction | ANY |
