Add images and videos to help customers visualize the product.
ASCO™ 8353H054AC240/60,220/50D
Part Number:
Specifications
| Body Material | Aluminum |
| Flow (Cv) | 50.00 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas |
| Pipe/Port Type & Size | NPT 1 1/2 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 220 AC, 240 AC with 50/60 Hz |
| Min to Max Operating Pressure (Air) | 5 - 125 PSI |
| Product Weight | 0.00 lbs |
| Kit Number | 322108 |
| Coil Class | F |
| Coil Number | 238610-058-D |
| Orifice Size | 2 in |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1-1/2 X 2 2NC AL 10.1/F AC |
| Seating Elastomer | PLASTIC/RESILIENT |
| Mounting Direction | ANY |
