Part Number:
Specifications
| Body Material | Stainless Steel |
| Flow (Cv) / Flow (Kv) | 6.94 / 6.00 |
| Function | 2/2 Normally Closed |
| Pipe/Port Type & Size | G 3/4 (ISO 228/1) |
| Product Type | Solenoid Valve |
| Valve Actuation | Motorised |
| Media | Light Oil; Water; Air, Inert Gas |
| Min to Max Operating Pressure (Air) | 0 - 4 bar |
| Min to Max Operating Pressure (Light Oil) | 0 - 4 bar |
| Product Weight | 0.66 kg |
| Coil Class | B |
| Min to Max Ambient Temperature | -10 - 50 °C |
| Min to Max Fluid Temperature | -10 - 90 °C |
| Orifice Size | 20 mm |
| Voltage | 24 Volts DC |
