Specifications
| Body Material | Stainless Steel |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/8 |
| Valve Actuation | Solenoid |
| Product Weight | 1.30 lbs |
| Kit Number | 323595-T |
| Coil Class | H |
| Coil Number | 250504-606 |
| Watt Rating | 1.5 W |
| Item Status | Active |
| Carton Note | 1/8 X 1/8 2NC ST.ST. 1.5/H AD |
