Specifications
| Body Material | Brass |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Product Weight | 1.39 lbs |
| Kit Number | 323593-V |
| Coil Class | H |
| Coil Number | 250504-606 |
| Watt Rating | 1.5 W |
| Item Status | Active |
| Carton Note | 1/4 X 7/32 2NC BRASS 1.5/H AD |
