Add images and videos to help customers visualize the product.
ASCO™ EF8016G001AC120/60D
Part Number:
Specifications
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 0.00 lbs |
| Coil Class | FT |
| Coil Number | 238214-032-D |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | SOL ASSY RH M6 6.1/F AC |
