Add images and videos to help customers visualize the product.
ASCO™ EF8016G002DC24/DCD
Part Number:
Specifications
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 0.00 lbs |
| Coil Class | FB |
| Coil Number | 238314-106-D |
| Watt Rating | 18.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | SOL ASSY RH M6 18.6/F DC |
