ASCO™ EF8210G027AC220/50D
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 13.50 / 11.68 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1 |
| Valve Actuation | Solenoid |
| Product Weight | 5.49 lbs |
| Kit Number | 302282 |
| Coil Class | FB |
| Coil Number | 272614-155-D |
| Min to Max Ambient Temperature | 32 - 125 °F |
| Min to Max Fluid Temperature | 32 - 200 °F |
| Orifice Size | 1 in |
| Voltage & Frequency | 220 Volts AC with 50 Hz |
| Watt Rating | 20.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1 X 1 2NC BRASS 20.1/F AC |
| Seating Elastomer | NBR |
| Mounting Direction | Vertical And Upright |
| Frequency | 50 Hz |
