Add images and videos to help customers visualize the product.
ASCO™ EF8210G088EAC120/60D
Part Number:
Specifications
| Body Material | Stainless Steel |
| Flow (Cv) | 5 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas, Water |
| Pipe/Port Type & Size | NPT 3/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 2.49 lbs |
| Kit Number | 302328-E |
| Coil Class | F |
| Coil Number | 238614-132-D |
| Orifice Size | 5/8 in |
| Watt Rating | 17.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/4 X 5/8 2NC S.S. 17.1/F AC |
| Seating Elastomer | ETHYLENE PROPYLENE |
| Mounting Direction | ANY |
