Add images and videos to help customers visualize the product.
ASCO™ EF8262H187NHAC120/60,110/50D
Part Number:
Specifications
| Body Material | Stainless Steel |
| Flow (Cv) | 0.52 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC, 110 AC with 50/60 Hz |
| Product Weight | 0.55 lbs |
| Kit Number | 323597--NH |
| Coil Class | FB |
| Coil Number | 238614-132-D |
| Min to Max Ambient Temperature | 0 - 125 deg;F |
| Min to Max Fluid Temperature | 0 - 180 °F |
| Orifice Size | 5/32 in |
| Watt Rating | 17.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 5/32 2NC S.S. 17.1/F AC |
| Holding Current (VA) | 40 |
| Seating Elastomer | CR |
