Add images and videos to help customers visualize the product.
ASCO™ EF8262H188AC110/50D
Part Number:
Specifications
| Body Material | Stainless Steel |
| Flow (Cv) | 0.73 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 110 AC with 50 Hz |
| Product Weight | 1.28 lbs |
| Kit Number | 323595 |
| Coil Class | FB |
| Coil Number | 238614-132-D |
| Orifice Size | 7/32 in |
| Watt Rating | 17.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 7/32 2NC S.S. 17.1/F AC |
| Seating Elastomer | NBR |
