Add images and videos to help customers visualize the product.
ASCO™ EF8316G044MBDC24/DCD
Part Number:
Specifications
| Body Material | Brass |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/4 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 0.00 lbs |
| Kit Number | 314497 |
| Coil Class | FB |
| Coil Number | 238714-106-D |
| Orifice Size | 11/16 in |
| Watt Rating | 22.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/4 X 11/16 3NC BRASS 22.6/F DC |
