ASCO™ EF8316G381VDC12/DCD
Part Number:
Specifications
| Body Material | Stainless Steel |
| Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Kit Number | 316982-V |
| Coil Class | F |
| Coil Number | 238714-903-D |
| Voltage | 12 Volts DC |
| Watt Rating | 1.4 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 5/16 3NC S.S. 1.4/F DC |
