Add images and videos to help customers visualize the product.
ASCO™ EF8317G307DC12/DCD
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 0.08 |
| Valve Function | 3 way - 3/2 Universal |
| Media | Air, Inert Gas |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 12 DC |
| Min to Max Operating Pressure (Air) | 5 - 150 PSI |
| Product Weight | 1.70 lbs |
| Kit Number | 316839 |
| Coil Class | F |
| Coil Number | 238714-903-D |
| Orifice Size | 1/16 in |
| Watt Rating | 1.4 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/16 3U BRASS 1.4/F DC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
