Part Number:
Specifications
| Body Material | Stainless Steel |
| Flow (Cv) / Flow (Kv) | 0.09 / 0.07 |
| Function | 3 way - 3/2 Normally Open |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid - Direct Acting |
| Media | Air, Inert Gas, Water, Light Oil |
| Product Weight | 1.61 lbs |
| Kit Number | 316311 |
| Coil Class | FB |
| Coil Number | 238614-158-D |
| Min to Max Ambient Temperature | -40 - 125 °F |
| Min to Max Fluid Temperature | -40 - 200 °F |
| Orifice Size | 1/16 in |
| Voltage & Frequency | 240 Volts AC with 60 Hz |
| Watt Rating | 17.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/16 3NO S.S. 17.1/F AC |
| Seating Elastomer | NBR |
| Mounting Direction | Any |
