Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 0.80 / 0.69 |
| Function | 3 way - 3/2 Normally Open |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Product Weight | 2.01 lbs |
| Kit Number | 302927-MS |
| Coil Class | FT |
| Coil Number | 238214-032-D |
| Orifice Size | 9/32 in |
| Voltage & Frequency | 120 Volts AC with 60 Hz |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 9/32 3NO BRASS 6.1/F AC |
| Seating Elastomer | NBR |
| Mounting Direction | Any |
| Watt Rating | 6.1 |
| Voltage | 120 AC |
| Frequency | 60 Hz |
