Add images and videos to help customers visualize the product.
ASCO™ EF8329G001AC120/60,110/50D
Part Number:
Specifications
| Flow (Cv) | 0.04 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Media | Air, Inert Gas, Water, Light Oil |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage & Frequency | 110 AC, 120 AC with 50/60 Hz |
| Product Weight | 1.50 lbs |
| Coil Class | F |
| Coil Number | 238614-032-D |
| Orifice Size | 7/16 in |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/64 3NC SOL OPER 10.1/F AC |
| Mounting Direction | ANY |
