Add images and videos to help customers visualize the product.
ASCO™ EF8329G002DC120/DCD
Part Number:
Specifications
| Flow (Cv) | 0.15 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Valve Actuation | Solenoid |
| Voltage | 120DC |
| Product Weight | 0.00 lbs |
| Coil Class | FT |
| Coil Number | 238714-034-D |
| Orifice Size | 3/32 in |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/32 3NC SOL OPER 11.6/F DC |
| Mounting Direction | ANY |
