Add images and videos to help customers visualize the product.
ASCO™ EF8344G070DC12/DCD
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 0.80 |
| Valve Function | 4 way |
| Media | Air, Inert Gas, Water, Light Oil |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage | 12 DC |
| Min to Max Operating Pressure (Air) | 10 - 125 PSI |
| Min to Max Operating Pressure (Water) | 10 - 125 PSI |
| Min to Max Operating Pressure (Light Oil) | 25 - 125 PSI |
| Product Weight | 5.20 lbs |
| Kit Number | 302731 |
| Coil Class | F |
| Coil Number | 238714-004-D |
| Orifice Size | 1/4 |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/4 4W BRASS 11.6/F DC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
