Add images and videos to help customers visualize the product.
ASCO™ EF8344G072AC110/60D
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 1.40 |
| Valve Function | 4 way |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage & Frequency | 110 AC with 60 Hz |
| Product Weight | 9.59 lbs |
| Kit Number | 302711 |
| Coil Class | FT |
| Coil Number | 238614-027-D |
| Orifice Size | 3/8 in |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/8 X 3/8 4W BRASS 10.1/F AC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
