Add images and videos to help customers visualize the product.
ASCO™ EF8344G370DC12/DCD
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 0.80 |
| Valve Function | 4 way |
| Media | Air, Inert Gas |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage | 12 DC |
| Min to Max Operating Pressure (Air) | 10 - 150 PSI |
| Product Weight | 8.18 lbs |
| Kit Number | 316841 |
| Coil Class | F |
| Coil Number | 238714-903-D |
| Orifice Size | 1/4 |
| Watt Rating | 1.4 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/4 4W BRASS 1.4/F DC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
