Add images and videos to help customers visualize the product.
ASCO™ EF8344H374DC24/DCD
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 1.50 |
| Valve Function | 4 way |
| Media | Air, Inert Gas |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage | 24 DC |
| Min to Max Operating Pressure (Air) | 20 - 130 PSI |
| Product Weight | 7.41 lbs |
| Kit Number | 325124 |
| Coil Class | LP3 |
| Coil Number | 238714-914-D |
| Min to Max Ambient Temperature | -4 - 149 deg;F |
| Min to Max Fluid Temperature | -4 - 149 °F |
| Orifice Size | 3/8 |
| Watt Rating | 0.55 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/2 X 3/8 4NC BRASS 0.55/F DC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
