Part Number:
Specifications
| Body Material | Brass |
| Function | 4 way |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Coil Class | FT |
| Coil Number | 238614-032-D |
| Voltage & Frequency | 120, 110 Volts AC with 50/60 Hz |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/4 4W BRASS 10.1/F AC |
| Coil Class | FT |
| Coil Number | 238614-032-D |
| Watt Rating | 10.1 |
| Voltage | 120 AC; 110 AC |
| Frequency | 50; 60 Hz |
