Specifications
| Body Material | Brass |
| Flow (Cv) | 0.86 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 0.00 lbs |
| Coil Class | F |
| Coil Number | 238714-914-D |
| Min to Max Ambient Temperature | -40 - 149 deg;F |
| Min to Max Fluid Temperature | -40 - 149 °F |
| Orifice Size | 1/4 in |
| Watt Rating | 0.55 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/4 3NC BRS 0.55/F DC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
