Add images and videos to help customers visualize the product.
ASCO™ EFHB8210G087AC120/60D
Part Number:
Specifications
| Body Material | Stainless Steel |
| Flow (Cv) | 4 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas, Water, Light Oil |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 2.49 lbs |
| Kit Number | 302328 |
| Coil Class | H |
| Coil Number | 238814-132-D |
| Orifice Size | 5/8 in |
| Watt Rating | 17.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/2 X 5/8 2NC S.S. 17.1/H AC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
