Add images and videos to help customers visualize the product.
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 1.00 / 0.86 |
| Function | 3 way - 3/2 Universal |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid - Direct Acting |
| Media | Air, Inert Gas, Water, Light Oil |
| Product Weight | 2.80 lbs |
| Kit Number | 306684-U |
| Coil Class | H |
| Coil Number | 272814-132-D |
| Orifice Size | 3/8 in |
| Voltage & Frequency | 120 Volts AC with 60 Hz |
| Watt Rating | 20.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/2 X 3/8 3U BRASS 20.1/H AC |
| Mounting Direction | Vertical And Upright |
| Watt Rating | 20.1 |
| Voltage | 120 AC |
| Frequency | 60 Hz |
