Specifications
| Body Material | Aluminum |
| Flow (Cv) | 20.5 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1 |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage | 125DC |
| Product Weight | 0.00 lbs |
| Kit Number | 325733 |
| Coil Class | HC |
| Coil Number | 501694-335-D |
| Orifice Size | 1-5/8 in |
| Watt Rating | 26.8 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1 X 1-5/8 2NC AL 26.8/H DC |
