Add images and videos to help customers visualize the product.
Part Number:
Specifications
| Flow (Cv) | 0.15 |
| Valve Function | 3 way - 3/2 Normally Open |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 125DC |
| Product Weight | 1.70 lbs |
| Kit Number | 314467 |
| Coil Class | HC |
| Coil Number | 238914-335-D |
| Orifice Size | 3/32 in |
| Watt Rating | 24.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 3/32 3NO BRASS 24.6/H DC |
