Add images and videos to help customers visualize the product.
ASCO™ EFHT8016G001DC24/DCD
Part Number:
Specifications
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 0.00 lbs |
| Coil Class | HT |
| Coil Number | 238514-006-D |
| Watt Rating | 10.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | SOL ASSY RH M6 10.6/H DC |
