Add images and videos to help customers visualize the product.
ASCO™ EFHT8210G093AC120/60D
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 3 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas, Water |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 2.21 lbs |
| Kit Number | 302272 |
| Coil Class | H |
| Coil Number | 238814-032-D |
| Orifice Size | 5/8 in |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/8 X 5/8 2NC BRASS 10.1/H AC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
