Add images and videos to help customers visualize the product.
ASCO™ EFHT8316G074MOAC120/60D
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 4.80 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 4.10 lbs |
| Kit Number | 314491-MO |
| Coil Class | HT |
| Coil Number | 238414-032-D |
| Orifice Size | 11/16 in |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/4 X 11/16 3NC BRASS 6.1/H AC |
| Mounting Direction | ANY |
