Add images and videos to help customers visualize the product.
ASCO™ EFHT8317G035DC48/DCD
Part Number:
Specifications
| Flow (Cv) | 0.20 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 48DC |
| Product Weight | 1.70 lbs |
| Kit Number | 314466 |
| Coil Class | HT |
| Coil Number | 238914-017-D |
| Orifice Size | 3/32 in |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 3/32 3NC BRASS 11.6/H DC |
| Mounting Direction | ANY |
