Add images and videos to help customers visualize the product.
ASCO™ EFHT8327G032DC24/DCD
Part Number:
Specifications
| Body Material | Stainless Steel |
| Flow (Cv) | 0.73 |
| Valve Function | 3 way - 3/2 Universal |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 2.49 lbs |
| Kit Number | 131233 |
| Coil Class | HT |
| Coil Number | 238914-006-D |
| Orifice Size | 1/4 in |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/4 3U S.S. 11.6/H DC |
| Mounting Direction | ANY |
