Add images and videos to help customers visualize the product.
ASCO™ EFHT8344G044MOAC120/60D
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 0.80 |
| Valve Function | 4 way |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 5.09 lbs |
| Kit Number | 302721-MO |
| Coil Class | HT |
| Coil Number | 238414-032-D |
| Orifice Size | 1/4 in |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/4 4W BRASS 6.1/H AC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
