Add images and videos to help customers visualize the product.
ASCO™ EFHT8344G050AC240/60,220/50D
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 1.40 |
| Valve Function | 4 way |
| Media | Air, Inert Gas, Water, Light Oil |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage & Frequency | 220 AC, 240 AC with 50/60 Hz |
| Min to Max Operating Pressure (Air) | 10 - 300 PSI |
| Min to Max Operating Pressure (Water) | 10 - 300 PSI |
| Min to Max Operating Pressure (Light Oil) | 25 - 200 PSI |
| Product Weight | 7.70 lbs |
| Kit Number | 302724 |
| Coil Class | H |
| Coil Number | 238814-058-D |
| Orifice Size | 3/8 |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/8 X 3/8 4W BRASS 10.1/H AC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
