Add images and videos to help customers visualize the product.
ASCO™ EFHT8344G082AC120/60,110/50D
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 1.40 |
| Valve Function | 4 way |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage & Frequency | 120 AC, 110 AC with 50/60 Hz |
| Product Weight | 7.41 lbs |
| Kit Number | 302723 |
| Coil Class | HT |
| Coil Number | 238414-032-D |
| Orifice Size | 3/8 in |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/2 X 3/8 4W BRASS 6.1/H AC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
