Add images and videos to help customers visualize the product.
ASCO™ EFHTL8321G001MOAC120/60K
Part Number:
Specifications
| Body Material | Brass |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 302925-MO |
| Coil Class | HT |
| Coil Number | 238414-032-K |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Carton Note | 1/4 X 9/32 3NC BRASS 6.1/H AC |
