Add images and videos to help customers visualize the product.
ASCO™ EFL8321G002DC24/DCK
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 0.80 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 0.00 lbs |
| Kit Number | 302929 |
| Coil Class | FT |
| Coil Number | 238314-006-K |
| Orifice Size | 9/32 in |
| Watt Rating | 10.6 W |
| Item Status | Active |
| Carton Note | 3/8 X 9/32 3NC BRASS 10.6/F DC |
