Add images and videos to help customers visualize the product.
ASCO™ EFL8344G072DC24/DCK
Part Number:
Specifications
| Body Material | Brass |
| Valve Function | 4 way |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage | 24DC |
| Product Weight | 0.00 lbs |
| Kit Number | 302733 |
| Coil Class | FT |
| Coil Number | 238714-006-K |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Carton Note | 3/8 X 3/8 4W BRASS 11.6/F DC |
