Add images and videos to help customers visualize the product.
ASCO™ EFMF8003G300DC24/DCD
Part Number:
Specifications
| Body Material | Stainless Steel |
| Valve Function | 3 way - 3/2 Normally Closed |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 0.00 lbs |
| Kit Number | 316816 |
| Coil Class | F |
| Coil Number | 276006-006-D |
| Watt Rating | 1.7 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/16 3NC SS OPER 1.7/F DC |
