Add images and videos to help customers visualize the product.
Part Number:
Specifications
| Flow (Cv) | 0.08 |
| Valve Function | 3 way - 3/2 Universal |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 0.00 lbs |
| Kit Number | 316839 |
| Coil Class | F |
| Coil Number | 276006-006-D |
| Orifice Size | 1/16 in |
| Watt Rating | 1.7 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/16 3U BRASS 1.7/F DC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
