Add images and videos to help customers visualize the product.
ASCO™ EV8317H308DC12/DCD
Part Number:
Specifications
| Body Material | Stainless Steel |
| Flow (Cv) | 0.06 |
| Valve Function | 3 way - 3/2 Universal |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 12DC |
| Product Weight | 1.63 lbs |
| Kit Number | 325109 |
| Coil Class | F |
| Coil Number | 274714-910-D |
| Min to Max Ambient Temperature | -40 - 149 deg;F |
| Min to Max Fluid Temperature | -40 - 149 °F |
| Orifice Size | 1/16 in |
| Watt Rating | 0.55 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/20 3U SS 0.55/F DC |
| Seating Elastomer | LT NBR |
| Mounting Direction | ANY |
