Specifications
| Body Material | Stainless Steel |
| Flow (Cv) / Flow (Kv) | 0.25 / 0.22 |
| Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid - Direct Acting |
| Kit Number | 312192 |
| Coil Class | FT |
| Coil Number | 274714-006-D |
| Orifice Size | 1/8 in |
| Voltage | 24 Volts DC |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/8 3NC S.S. 11.6/F DC |
