Part Number:
Specifications
| Body Material | Stainless Steel |
| Flow (Cv) / Flow (Kv) | 0.49 / 0.42 |
| Function | 3 way - 3/2 Universal |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid - Direct Acting |
| Media | Air, Inert Gas, Water, Light Oil |
| Product Weight | 2.25 lbs |
| Order Code | 21681 |
| Kit Number | 123670 |
| Coil Class | FT |
| Coil Number | 274714-006-D |
| Min to Max Ambient Temperature | -4 - 131 °F |
| Orifice Size | 1/4 in |
| Voltage | 24 Volts DC |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/4 3U S.S. 11.6/F DC |
| Seating Elastomer | FKM |
