ASCO™ EVL8210G036DC24/DCK
Part Number:
Specifications
| Body Material | Stainless Steel |
| Function | 2 way - 2/2 Normally Closed |
| Valve Actuation | Solenoid |
| Product Weight | 1.61 lbs |
| Kit Number | 302421 |
| Coil Class | FT |
| Coil Number | 274714-006-K |
| Voltage | 24 Volts DC |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Lead Length | 72 inch |
| Carton Note | 3/8 X 3/8 2NC S.S. 11.6/F DC |
